(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BKSD, Blister Pack Drill Bit for Stainless Steel

BKSD, Blister Pack Drill Bit for Stainless Steel

Drill bit for cobalt high-speed stainless steel with blister pack.
[Features]
· Ideal for machining difficult-to-cut materials such as stainless steel.
· Long lifespan machining with cobalt high-speed steel.
[Application]
· Having the blade tip with good sharpness and ideal for processing stainless steel of 200 HB or less.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

BKSDD0570

Part Number
BKSDD0570
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

226,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 5.7 LCF(mm) 67 work material General Steel / Stainless Steel / Aluminum
Tool Material Type Cobalt High-Speed Steel LF(mm) 98 Coating Y/N None
Point Angle(°) 118 Thinning Available

Please check the type/dimensions/specifications of the part BKSDD0570 in the BKSD, Blister Pack Drill Bit for Stainless Steel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)