(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

S-Type Boring Bar, Applicable With CC Inserts (Carbide Shank)

S-Type Boring Bar, Applicable With CC Inserts (Carbide Shank)

Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C08HSCLCR06
C12MSCLCR06
C16RSCLCR09
C20SSCLCR09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)

8,512,308 IDR

1 Piece(s) 12 Day(s) 11100870602○○612TS25TKY08F150.4

10,913,847 IDR

1 Piece(s) 12 Day(s) 1615012110602○○920TS25TKY08F100.4

15,769,231 IDR

1 Piece(s) 12 Day(s) 20200161409T3○○1125TS4TKY15F70.8

22,398,462 IDR

1 Piece(s) 12 Day(s) 25250201809T3○○1332TS4TKY15F70.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Selfishly Right Handed
Clamp Shape Screw On Clearance angle Lubrication Hole Y/N None
Supported Insert 1 CCMH / NP-CCGW / CCGT / CCMT / CCET / CCMW / CCGW

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)