(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hex Wrench L-shaped Standard Type

Hex Wrench L-shaped Standard Type

Standard Unit Price:
343,768 IDR
Days to Ship :
8 Day(s)

High quality, tough chrome finish makes for a nice textured, rust-resistant and beautiful finish.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
343,768 IDR

Part Number : HLD1008
Days to Ship 8 Day(s)
Standard Unit Price 343,768 IDR

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    53 ~ 110
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    11.5 ~ 36
  • Details Type
    Standard Type
  • Set Content 2(piece)
    8
  • Set Content 1
    1.5, 2, 2.5, 3, 4, 5, 6, 8
  • l(mm)
    13 ~ 44

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)