(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MCSE Type Chamfering End Mill

MCSE Type Chamfering End Mill

[Applications]Can be used for chamfering, back chamfering, V-groove machining, and hole chamfering during metal machining.

Part Number

Configured Part Number is shown.

Part Number
MCSE104
MCSE104-30D
MCSE106
MCSE108-30D
MCSE108-60D
MCSE110-30D
MCSE115
MCSE120-60D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Shank Diameter (d)
(mm)
Length Under Neck
(mm)
Figure φD
(mm)
φd1
(mm)
φDS
(mm)
S
(mm)
T
(mm)
Wrench Clamp Screw Rake Angle (°) R.R. φDL
(mm)
Angle (°)α

1,722,979 IDR

1 Piece(s) 11 Day(s) or more 851630Fig. 1161546.50.5DT-10SB-3060TR-4.5°1545°

1,722,979 IDR

1 Piece(s) 10 Day(s) or more 851630Figure 5191544.72.0DT-10SB-3060TR-4°1830°

1,724,190 IDR

1 Piece(s) 10 Day(s) or more 1202040Figure 2221668.63.0LTW-20SB-5090TR-1°2145°

1,722,979 IDR

1 Piece(s) 11 Day(s) or more 1102040Figure 5281986.34.5LTW-20SB-5090TR-2.5°2730°

1,722,979 IDR

1 Piece(s) 11 Day(s) or more 1102040Figure 619.5198100.25LTW-20SB-5070TR-3.5°1960°

1,870,554 IDR

1 Piece(s) 11 Day(s) or more 1202040Figure 53018106.36.0LTW-20SB-5090TR2830°

1,870,554 IDR

1 Piece(s) 11 Day(s) or more 1202040Figure 23118158.66.5LTW-20SB-5090TR+5°3045°

2,031,545 IDR

1 Piece(s) 11 Day(s) or more 1202040Figure 6311820106.5LTW-20SB-5090TR3060°

Loading...

  1. 1

Basic Information

Processing Applications Groove / Chamfer Number of Blades(sheet) 1 Rake Angle (°) A.R.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)