(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts Size Chart Metal Chip Deposit NXE

Part Number

Configured Part Number is shown.

Part Number
NXE220D30
NXE221D30
NXE222D30
NXE223D30
NXE224D30
NXE2298D30
NXE2299D30
NXE271D30
NXN220D30
NXN221D30
NXN222D30
NXN223D30
NXN224D30
NXN2298D30
NXN2299D30
NXN271D30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Dimension c
(mm)
Dimension ℓ
(mm)
JAN Code

789,231 IDR

1 Piece(s) 12 Day(s) NXE220D3012.7NXE22-0-D3040Threading

395,385 IDR

1 Piece(s) Quote NXE221D3012.7NXE22-1-D304.51Threading

789,231 IDR

1 Piece(s) Quote NXE222D3012.7NXE22-2-D3042Threading

789,231 IDR

1 Piece(s) Quote NXE223D3012.7NXE22-3-D3043Threading

789,231 IDR

1 Piece(s) Quote NXE224D3012.7NXE22-4-D3044Threading

789,231 IDR

1 Piece(s) 12 Day(s) NXE2298D3012.7NXE22-98-D304-2Threading

789,231 IDR

1 Piece(s) 12 Day(s) NXE2299D3012.7NXE22-99-D304-1Threading

789,231 IDR

1 Piece(s) Quote NXE271D3015.9NXE27-1-D304.51Threading: ST Type

789,231 IDR

1 Piece(s) Quote NXN220D3012.7NXN22-0-D3040Threading: ST Type

395,385 IDR

1 Piece(s) Quote NXN221D3012.7NXN22-1-D304.51Threading: ST Type

789,231 IDR

1 Piece(s) Quote NXN222D3012.7NXN22-2-D3042Threading: ST Type

789,231 IDR

1 Piece(s) 12 Day(s) NXN223D3012.7NXN22-3-D3043Threading: ST Type

789,231 IDR

1 Piece(s) Quote NXN224D3012.7NXN22-4-D3044Threading: ST Type

789,231 IDR

1 Piece(s) 12 Day(s) NXN2298D3012.7NXN22-98-D304-2Threading: ST Type

789,231 IDR

1 Piece(s) Quote NXN2299D3012.7NXN22-99-D304-1Threading: ST Type

789,231 IDR

1 Piece(s) Quote NXN271D3015.9NXN27-1-D304.51Threading: ST Type

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)