(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts Size Chart Metal Chip Deposit CSK

Part Number

Configured Part Number is shown.

Part Number
CSK54LD30
CSK54RD30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Size A
(mm)
Product ​​Type

535,385 IDR

1 Piece(s) Quote CSK54LD30Left-handCSK54L-D30

535,385 IDR

1 Piece(s) Quote CSK54RD30Right-handCSK54R-D30

Loading...

  1. 1

Basic Information

Size D(mm) 4.8 Dimension φd(mm) 14.8 Tightening Torque(Nm) 3.5
Lead Angle Dimensions(°) 9.4 JAN Code TAC Bit for Outer Diameter: C Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)