(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts, Gold-Deposited AN

TAC Tool Parts, Gold-Deposited AN

Shim AN series for fittings for turning tools.
[Features]
·Tool used: Thread cutting: ST type.
[Applications]
·Shim for threading tools.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AN16-4DT-D30
AN160
AN160DT
AN162
AN162DT
AN163
AN163DT
AN164
AN164DT
AN1698
AN1698DT
AN1699
AN1699DT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Dimension φd
(mm)
Tightening Torque
(Nm)
Dimension φa
(mm)
Lead Angle Dimensions
(°)
Dimension ℓ
(mm)
Useable Tools JAN Code

472,896 IDR

1 Piece(s) 8 Day(s) or more -AN16-4DT-D30-5.4-9.54-Threading: ST Type-

695,385 IDR

1 Piece(s) Quote AN160-AN16-0-4-9.50-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AN160DT-AN16-0DT-5.4-9.50-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AN162-AN16-2-4-9.52-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AN162DT-AN16-2DT-5.4-9.52-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AN163-AN16-3-4-9.53-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AN163DT-AN16-3DT-5.4-9.53-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AN164-AN16-4-4-9.54-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AN164DT-AN16-4DT-5.4-9.54-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AN1698-AN16-98-4-9.5-2-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AN1698DT-AN16-98DT-5.4-9.5-2-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AN1699-AN16-99-4-9.5-1-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AN1699DT-AN16-99DT-5.4-9.5-1-Threading: ST Type

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)