(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts, Gold-Deposited AE

TAC Tool Parts, Gold-Deposited AE

Shim used for thread cutting tools.
[Applications]
·When using a threading bit, place it under the insert.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AE16-2DT-D30
AE16-3DT-D30
AE16-98DT-D30
AE160
AE160DT
AE162
AE162DT
AE163
AE163DT
AE164
AE164DT
AE1698
AE1698DT
AE1699
AE1699DT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Dimension φd
(mm)
Tightening Torque
(Nm)
Dimension φa
(mm)
Lead Angle Dimensions
(°)
Dimension ℓ
(mm)
Useable Tools JAN Code

459,947 IDR

1 Piece(s) 8 Day(s) or more -AE16-2DT-D30-5.4-9.52-Threading: ST Type-

459,947 IDR

1 Piece(s) 8 Day(s) or more -AE16-3DT-D30-5.4-9.53-Threading: ST Type-

459,947 IDR

1 Piece(s) 8 Day(s) or more -AE16-98DT-D30-5.4-9.5-2-Threading: ST Type-

695,385 IDR

1 Piece(s) Quote AE160-AE16-0-4-9.50-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE160DT-AE16-0DT-5.4-9.50-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE162-AE16-2-4-9.52-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AE162DT-AE16-2DT-5.4-9.52-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE163-AE16-3-4-9.53-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AE163DT-AE16-3DT-5.4-9.53-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE164-AE16-4-4-9.54-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AE164DT-AE16-4DT-5.4-9.54-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE1698-AE16-98-4-9.5-2-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE1698DT-AE16-98DT-5.4-9.5-2-Threading: ST Type

695,385 IDR

1 Piece(s) 12 Day(s) AE1699-AE16-99-4-9.5-1-Threading: ST Type

695,385 IDR

1 Piece(s) Quote AE1699DT-AE16-99DT-5.4-9.5-1-Threading: ST Type

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)