(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts Size Chart Breaker Piece CBD

TAC Tool Parts Size Chart Breaker Piece CBD

Piece Breaker for Various TAC Tool Holders / Tooling System

Part Number

Configured Part Number is shown.

Part Number
CBD4MLTX30
CBD4MNTX30
CBD4MRTX30
CBD4SNTX30
CBD4SRTX30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Dimension φd
(mm)
Useable Tools

309,231 IDR

1 Piece(s) Quote CBD4MLTX3012.7CBD-4ML-TX3010.5DN□□ 1504□□/DN□□ 1506 □□/DN □□ 1507 □□

309,231 IDR

1 Piece(s) Quote CBD4MNTX3010.5CBD-4MN-TX3010.5DN□□ 1506□□

309,231 IDR

1 Piece(s) Quote CBD4MRTX3012.7CBD-4MR-TX3010.5DN□□ 1504□□/DN□□ 1506 □□/DN□□ 1507□□

309,231 IDR

1 Piece(s) Quote CBD4SNTX3011.5CBD-4SN-TX3011.5DN□□ 1506□□

309,231 IDR

1 Piece(s) Quote CBD4SRTX3012.7CBD-4SR-TX3011.5DN□□ 1504□□/DN□□ 1506□□/DN□□ 1507□□

Loading...

  1. 1

Basic Information

Size D(mm) 2.5 JAN Code TAC Bit for Outer Diameter: M Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)