(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts Size Chart Breaker Piece CBC

TAC Tool Parts Size Chart Breaker Piece CBC

Piece Breaker for Various TAC Tool Holders / Tooling System

Part Number

Configured Part Number is shown.

Part Number
CBC4LNTX30
CBC4MNTX30
CBC4SNTX30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Dimension φd
(mm)

230,769 IDR

1 Piece(s) Quote CBC4LNTX3011.5CBC-4LN-TX3011.5

230,769 IDR

1 Piece(s) Quote CBC4MNTX3010.5CBC-4MN-TX3010.5

230,769 IDR

1 Piece(s) Quote CBC4SNTX309.5CBC-4SN-TX309.5

Loading...

  1. 1

Basic Information

Size D(mm) 2.5 Useable Tools CN□□1204□□/CN□□1207□□ JAN Code TAC Bit for Outer Diameter: M Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)