(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Part Screw CTS

Part Number

Configured Part Number is shown.

CTSM6

Part Number
CTSM6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

46,154 IDR

5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Preferred Hand CTSM6 Component Model M6×1 Product ​​Type CTS-M6
Dimension c(mm) 10 Size D(mm) 25 Dimension f(mm) 16.4
Size E(mm) 4 Dimension φa(mm) 5 JAN Code TAC Bit for Outer Diameter: C Type (With K Type Insert) $ Plunging / Grooving: CTW Type

Please check the type/dimensions/specifications of the part CTSM6 in the TAC Tool Part Screw CTS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)