(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3MTM Roloc TM Disc Pad

3M<SUP>TM</SUP> Roloc <SUP>TM</SUP> Disc Pad

A disc with an outer diameter of 50 mm that's used for the collet chuck type angle grinder (electric/pneumatic). It can also be attached directly to male screws without using the shaft. One-touch attachment and removal using a screw is possible without a replacement tool. Various products are arrayed from cutting applications to finishing applications.

[Features]
· Compatible products: Roloc disc, Roloc metal connector disc, Roloc bristle disc

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RP-M-2IN

 
Part Number
RP-M-2IN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

781,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 50 Rubber Hardness Medium Number Contained In A Packet(Sheets) 1
Max. Rotational Speed(rpm) 25000 Shaft Diameter 6

Please check the type/dimensions/specifications of the part RP-M-2IN in the 3MTM Roloc TM Disc Pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)