(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tri-M-iteTM Air Sanding Paper Sheet 426U

Tri-M-ite<SUP>TM</SUP> Air Sanding Paper Sheet 426U

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· It is a sheet dedicated for dry sanding using silicon carbide abrasive grains.
· Free-cut machining makes it difficult to clog or tangle, giving excellent durability.
· Use of A-weight soft packing makes it flexible and ideal for curved-surface polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSHT-426U-80A
KSHT-426U-100A
KSHT-426U-120A
KSHT-426U-150A
KSHT-426U-180A
KSHT-426U-240A
KSHT-426U-400A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Number Contained In A Packet
(Sheets)

17,231 IDR

50 Piece(s) 12 Day(s) 8050

16,000 IDR

100 Piece(s) 12 Day(s) 100100

16,000 IDR

100 Piece(s) 12 Day(s) 120100

16,000 IDR

100 Piece(s) 12 Day(s) 150100

16,000 IDR

100 Piece(s) 12 Day(s) 180100

16,000 IDR

100 Piece(s) 12 Day(s) 240100

16,000 IDR

100 Piece(s) 12 Day(s) 400100

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 228 Length(mm) 280

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)