(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3MTMTack Cloth

3M<SUP>TM</SUP>Tack Cloth

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Lightly wipes off dust and foreign matter.
· Has cushioning properties, which means that little strength is needed for wiping work.
· Also fits curved surfaces well.
· There is no effect on the post-process coatings, etc.
· No transfer of fibers from napped materials.
· The right amount of adhesive strength to continue sticking without the adhesive drying out.
· The nonwoven fabric pulls in dust and foreign matter, which do not cause scratches once pulled in.
· Can be incinerated as is after use

PDF

Japanese Only

Part Number

Configured Part Number is shown.

7910J

 
Part Number
7910J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

72,154 IDR

10 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Width(mm) 175
Length(mm) 235 Color White Number Contained In A Packet(Sheets) 1
Finish equivalent count Non-abrasive grain Application Dust Removal

Please check the type/dimensions/specifications of the part 7910J in the 3MTMTack Cloth series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)