(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Rectangular Magnet holder

Simple Rectangular Magnet holder

Ferrite magnet and yoke (iron) combination provides a magnetic holder with increased magnetic strength.
[Features]
· Combining an anisotropic ferrite magnet and yoke (iron), magnetic force is concentrated in a fixed direction.
· Can be mounted to components, etc. by making use of mounting holes φ5 (5 mm diameter) on yoke. (25L only)
· Since the dimensions are rough, it is not suitable for incorporating into jigs.
[Applications]
· Used for attachment to iron plate etc. and mold and jig tool attachment parts as well as retaining drawings and rulers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
20L
24L
25L
45L
49L
60L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdsorption Force
(N)
L
(mm)
H
(mm)
W
(mm)
T
(mm)

46,143 IDR

1 Piece(s) 9 Day(s) or more 1020480.6

50,031 IDR

1 Piece(s) 10 Day(s) or more 20245.5141.0

60,003 IDR

1 Piece(s) 8 Day(s) or more 6025.56.523.51.4

78,012 IDR

1 Piece(s) 8 Day(s) or more 150457301.6

123,976 IDR

1 Piece(s) 8 Day(s) or more 2004913412.0

78,908 IDR

1 Piece(s) 8 Day(s) or more 150607241.4

Loading...

  1. 1

Basic Information

Magnet Type Ferrite Magnet Product Model Magnet Tool Holder Shape Square Shape
With / Without Handle Not Included With / Without Screw Hole Not Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)