(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Level NIC Data Collection Adapter

Level NIC Data Collection Adapter

Data collection adapter that can display and store data values for up to 8 units with single PC screen.
[Features]
· Up to 8 LevelNICs can be simultaneously connected.
· Dedicated display software included.
[Applications]
· Multiple LevelNIC data management.

PDF

Part Number

Configured Part Number is shown.

DL-ADP

 
Part Number
DL-ADP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

20,776,161 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Other Accessories Length(mm) 180 Height(mm) 150
Thickness(mm) 130 Trusco Code - Power Supply 100 VAC Adapter [9 VDC output] (included) 6 (1.5 V) AA Batteries (commercial rechargeable batteries can be used) *Battery life during continuous use varies depending on the connected LevelNics, number of units, etc.
Specification Description Input: D-SUB 9 pins. Male RS-232C Compliant. 8 Input (Dedicated Level NIC Connection) Baud Rate 1,200. Stop Bit: 1. No Parity. No Flow Control / Output: D-SUB 9 pins. Male RS-232C Compliant. 1 Output (For Computer Connection), Baud Rate 9,600. Stop Bit 1. No Parity. Flow Control. Hardware / Applicable Models: DL-S3, DL-S3C, DL-S3L, DL-m3, DL-m3LS, DL-S2W. *Cable used for DL-P5AD can be used. * Wireless adapter connection provided with DL-S2W or DL-BW can be used Operating Temperature Range(°C) 0–40 Mass(g) 1600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)