(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Unilon Purple/Hard【5 Pieces Per Package】

SG Unilon Purple/Hard

Click this image to zoom it.

Move the mouse over the image to zoom

Long service life type Unilon Black.

[Features]
· Long life twice or more that of black type. For heavy users.
· Highly flexible and fits well to workpieces.
· Removes oxide film, etc. without shaving too much of the base material

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SG-NPH

Part Number
SG-NPH
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2,165,833 IDR

5 Pieces Per Package

1 Pack(s) 39 Day(s) or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 12000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)