(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber plastic hammer No.72 0.5 lb - 2 lbs

Click this image to zoom it.

Move the mouse over the image to zoom

Rubber plastic hammer No.72 0.5 lb - 2 lbs

Standard Unit Price:
166,121 IDR-
Days to Ship :
8 Day(s)

[Features]
· A new hammer series with effective structure design that uses a lot of plastic.
· The mainstream casting head has an advanced new design hammer with a metal protector where a metal weight is used for the insert formed part.
· NEW Hammer: Corresponds to a wide range of applications from rugged work such as metal product processing, automobile maintenance, gaswork, steel work, interior decoration and tile/block installation to light work such as assembling furniture, woodworking, hobbies and carpet installation.
· Scale-shaped protruding parts are exceptionally effective for slip prevention.

Basic Specifications

Catalog

Japanese Only

Part Number
Head (diameter)(mm)

Refine by

  • 30.6
  • 34.7
  • 54.6
  • Clear
Head (length)(mm)

Refine by

  • 80.4
  • 124
  • 146
  • Clear
Overall Length(mm)

Refine by

  • 297
  • 303
  • 389
  • Clear
Head for Replacement

Refine by

  • 1
  • 1/2
  • 2
  • Clear
JAN Code

Refine by

  • 4907587015174
  • 4907587015181
  • 4907587015204
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30.6
80.4
297
1/2
4907587015174
8 Day(s)
166,121 IDR

Part Number : 7205
Days to Ship 8 Day(s)
Standard Unit Price 166,121 IDR

Specificationtitle

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    30.6
  • Head (length)(mm)
    80.4
  • Overall Length(mm)
    297
  • Head for Replacement
    1/2
  • JAN Code
    4907587015174
  • Weight(g)
    237
34.7
124
303
1
4907587015181
8 Day(s)
188,561 IDR

Part Number : 7210
Days to Ship 8 Day(s)
Standard Unit Price 188,561 IDR

Specificationtitle

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    34.7
  • Head (length)(mm)
    124
  • Overall Length(mm)
    303
  • Head for Replacement
    1
  • JAN Code
    4907587015181
  • Weight(g)
    364
54.6
146
389
2
4907587015204
8 Day(s)
447,367 IDR

Part Number : 7220
Days to Ship 8 Day(s)
Standard Unit Price 447,367 IDR

Specificationtitle

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    54.6
  • Head (length)(mm)
    146
  • Overall Length(mm)
    389
  • Head for Replacement
    2
  • JAN Code
    4907587015204
  • Weight(g)
    961

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)