(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MSB-1/8

MSB-1/8

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Flange mounting type.
· Rear direct ventilation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSB-1/8

 
Part Number
MSB-1/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,419,313 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight Maximum Engine Speed(min-1) 75000
Collet diameter(mm) 3.175 Total Length(mm) 129 Exhaust Direction Rear Direct Ventilation
Flange M4, 2 Point Support Mass(g) 147 Manufacturer Product Number MSB-1/8
Max. Number of Revolutions at Non-load(RPM) 75000 Air consumption(NL / min) 140 Air pressure(Mpa) 0.5–0.7
Quantity(Nos. / pcs) 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)