(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Precision Bit No. D71 Torx Bit (for DELVO [R])

Precision Bit No. D71 Torx Bit (for DELVO [R])

Standard Unit Price:
345,231 IDR
Days to Ship :
Quote

Precision bit - Torx. Made by an official Torx licensed company.
[Features]
· φ4 (Shaft diameter 4 mm).
· High precision bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    44
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size
    T4
  • JAN Code
    4907587063670

Catalog

Japanese Only
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
Quote
345,231 IDR

Part Number : D71T444
Days to Ship Quote
Standard Unit Price 345,231 IDR

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    44
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size
    T4
  • JAN Code
    4907587063670