(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0

Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0

Click this image to zoom it.

Move the mouse over the image to zoom

Precision bit - Phillips.
[Features]
· φ4 (Shaft diameter 4 mm).
· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
446053
D73001560
D7300240
D7301740
D7302540
D731340
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipshank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Whether there is a double-end function Shaft Diameter (d2)
(mm)
Shaft Diameter (d1)
(mm)
JAN Code Trusco Code

41,955 IDR

10 Piece(s) 8 Day(s) or more -60No.00--3.0--

324,793 IDR

1 Piece(s) 9 Day(s) or more 460No.00NA-1.54907587332417371-3351

19,564 IDR

10 Piece(s) 8 Day(s) 440No.00NA-2.04907587332455371-3351

282,333 IDR

1 Piece(s) 9 Day(s) or more 440No.0NA-1.74907587332509-

282,333 IDR

1 Piece(s) 9 Day(s) or more 440No.0NA-2.54907587332554-

54,164 IDR

1 Piece(s) 9 Day(s) or more 440No.1NA-3.04907587332608371-3423

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) Single Product Set Product Single Item Presence of magnet at the blade tip NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)