(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Torque Screwdriver Set TRD15IP

Torque Screwdriver Set TRD15IP

Standard Unit Price:
1,498,931 IDR
Days to Ship :
8 Day(s)

A set of Torx Phillips bits.

Basic Specifications

  • Tip standards
    Torx
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Torque range(N▪m)
    0.6~1.5
  • Content Statement
    TRD-15 torque screwdriver (torque precision ±10%)/6IP, 7IP, 8IP, 9IP, L wrench (diagonal 6 mm)
  • JAN Code
    4907587030016
  • Torque range(N▪m)
    0.6~1.5
  • Description of Contents
    TRD-15 torque screwdriver (torque precision ±10%)/6IP, 7IP, 8IP, 9IP, L wrench (diagonal 6 mm)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
1,498,931 IDR

Part Number : TRD15IP
Days to Ship 8 Day(s)
Standard Unit Price 1,498,931 IDR

Specificationtitle

  • Tip standards
    Torx
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Torque range(N▪m)
    0.6~1.5
  • Content Statement
    TRD-15 torque screwdriver (torque precision ±10%)/6IP, 7IP, 8IP, 9IP, L wrench (diagonal 6 mm)
  • JAN Code
    4907587030016
  • Torque range(N▪m)
    0.6~1.5
  • Description of Contents
    TRD-15 torque screwdriver (torque precision ±10%)/6IP, 7IP, 8IP, 9IP, L wrench (diagonal 6 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)