(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hoisting Hooks for Electrical Installations

Hoisting Hooks for Electrical Installations

Standard Unit Price:
4,911,000 IDR-
Days to Ship :
11 Day(s) or more

The coating of the coated wire is hard to break, so it can be used for overhead wiring work for electric power, electrical facilities, and communications.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Load Rating(t)

Refine by

  • 0.5
  • 1
  • Clear
Grip Line Function(mm)

Refine by

  • 1.2~15
  • 5–20
  • Clear
Main Body Weight(kg)

Refine by

  • 2.4
  • 2.8
  • Clear
Set Weight(kg)

Refine by

  • 3.8
  • 4.8
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
D3
0.5
1.2~15
2.4
3.8
11 Day(s) or more
4,911,000 IDR

Part Number : D3
Days to Ship 11 Day(s) or more
Standard Unit Price 4,911,000 IDR

Specificationtitle

  • Load Rating(t)
    0.5
  • Product Type
    Lever hoist
  • Grip Line Function(mm)
    1.2~15
  • Main Body Weight(kg)
    2.4
  • Set Weight(kg)
    3.8
  • Set Content
    Main Body, Electrical Installation Clamp Model 3 (DC3), End Wire Model 3
D4
1
5–20
2.8
4.8
11 Day(s) or more
6,696,833 IDR

Part Number : D4
Days to Ship 11 Day(s) or more
Standard Unit Price 6,696,833 IDR

Specificationtitle

  • Load Rating(t)
    1
  • Product Type
    Lever hoist
  • Grip Line Function(mm)
    5–20
  • Main Body Weight(kg)
    2.8
  • Set Weight(kg)
    4.8
  • Set Content
    Main Body, Electrical Installation Clamp Model 4 (DC4), End Wire Model 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Cladding wire for work of insulation wire.
●For electric power, electric installation, communication overhead line work.

Specification

●SPQ(set):6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)