(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brake & Parts Cleaner N-840

Brake & Parts Cleaner N-840

Standard Unit Price:
95,384 IDR-
Days to Ship :
1 Day(s)

Cleaning spray for parts and brakes, which easily cleans dirt from grease, etc.
[Features]
· For cleaning of dirt such as grease that sticks to the brake lining and drum.
· Usable even upside down, product not subject to Japanese "Ordinance on Prevention of Organic Solvent Poisoning".
· Economical long size.
[Applications]
· Removal of oil stains around replaceable components such as oil filters, oil elements, etc.
· Removing brake dust stuck to wheels with pasted weight during balancing or around brakes.
· Also for partial washing of the engine room (excluding rubber parts).

Basic Specifications

  • Function
    Powerful
  • Type
    Spray
  • Amount Of Content
    1 case (840 ml x 30 pcs)
Part Number
Amount Of Content

Refine by

  • 1 case (840 ml x 30 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (840 ml x 30 pcs)
1 Day(s)
95,384 IDR

Minimum order quantity is 30.

Part Number : CB21
Days to Ship 1 Day(s)
Standard Unit Price 95,384 IDR
Quantity 1 case (840 ml x 30 pcs)

Specificationtitle

  • Function
    Powerful
  • Type
    Spray
-
1 Day(s)
100,000 IDR

Part Number : CB21-1PCS
Days to Ship 1 Day(s)
Standard Unit Price 100,000 IDR

Specificationtitle

  • Function
    -
  • Type
    -
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)