(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handheld Sander SV13YB

Handheld Sander SV13YB

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The rotary motion and eccentric motion enables high grinding ability.
· A large soft grip gentle on the hands.
· Clean finishing with little unevenness.

PDF

Part Number

Configured Part Number is shown.

SV13YB

 
Part Number
SV13YB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,436,923 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-1) 12000 Power(V) AC100
Current / Rated Current(A) 2.4 Cord Length(m) 2.5 Power Consumption(W) 230
Insulation Function Not Included Paper Size(mm) φ125 Pat Dimension(mm) φ125
Weight(g) 1400 Accessories Sanding paper (A-P60, A-P120, A-P240) each 2 sheets, Dust bag

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)