(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vibrator NLV-1518A/NLV-2125A/NLV-2430B

Vibrator NLV-1518A/NLV-2125A/NLV-2430B

[Features]
· An air vibrator that can be used with a wide variety of models as the application requires.
· Impact type.
· With Silencer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30053

 
Part Number
30053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,868,247 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Supplement explanation Shock Type Detailed model numbers NLV-1518A Vibration Frequency(min-1) 4500
Overall height(mm) 110 Weight(g) 1600 Hose mouth mounting screw(Rc) 1/8
Hose inner dia.(mm) 6.3 Air Consumption(m3 / min) 0.06

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)