(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench with Socket / Sold Separately TW0250/TW0250SP (Part Numbers)

Impact Wrench with Socket / Sold Separately TW0250/TW0250SP

[Features]
· For tightening and removal of various bolts/nuts.
· Also supports drilling of wall plugs.
· Powerful and lightweight at 2.1 kg.

Part Number

Configured Part Number is shown.

TW0250

Part Number
TW0250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,260,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Number of load-free rotations(min-1) High speed: 0-2,300; Low speed 0-1900 Maximum Number of Strikes(min-1) High speed: 0-2,300; Low speed 0-1800
With / Without Socket Available Power Consumption(W) 500 Standard Accessory (With-socket Specification Only) Socket 17-38, 19-52, 21-38 (1 of Each)
Mass(g) 2100 Clamping Capacity Normal Bolt (high speed) M10-M20 (low speed) M10-M18 / High Strength Bolt (high speed) M10-M14 (low speed) M8-M12

Please check the type/dimensions/specifications of the part TW0250 in the Impact Wrench with Socket / Sold Separately TW0250/TW0250SP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)