(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Calibrated Standard Steel Straight Edge B Type

Calibrated Standard Steel Straight Edge B Type

Set square for flatness, parallelism, and straightness measurement as well as precision scribing.
[Features]
· For inspecting the flatness and straightness of various workpieces, as well as precise scribing.
· The left end is the 0-point.
· Measurement surface has a polished finish.
· Straightness: (10 + L/25) μm. (L indicates the nominal dimension)
[Applications]
· Can be used for flatness, parallelism, and straightness measurement as well as precision scribing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
STG-B1000
STG-B1500
STG-B2000
STG-B500
STG-B750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dimension
(mm)
Straightness
(µm)
Length
(mm)
Thickness
(mm)
Width
(mm)

10,826,130 IDR

1 Piece(s) 42 Day(s) or more 1000501000630

18,690,683 IDR

1 Piece(s) 42 Day(s) or more 1500701500632

26,728,144 IDR

1 Piece(s) 52 Day(s) or more 2000902000840

3,688,505 IDR

1 Piece(s) 42 Day(s) or more 50030500625

6,702,836 IDR

1 Piece(s) 42 Day(s) or more 75040750625

Loading...

  1. 1

Basic Information

Product Model Straight Edge Angle(°) 180 Scale Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)