(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
10.8 V Rechargeable Cleaner CL100DW/CL100DZ CL100DW

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

10.8 V Rechargeable Cleaner CL100DW/CL100DZ
Part Number: CL100DW

Standard Unit Price: 4,605,847 IDR Special Price 4,605,847 IDR
Quantity: 1 unit
Days to Ship: 12 Day(s)

[Features]
· High power and improved ease of use.
· Lithium ion battery series.
· Powerful suction.
· Equipped with a high power motor used in professional grade rechargeable tools.
· Provides enough power to meet requirements from general household use to the professional cleaning and building industries.
· With lithium ion battery.
· Employs the same battery as professional grade rechargeable tools.
· In addition to the superior features of a lithium battery, it can be used with a variety of different rechargeable tools.
· Compact and lightweight with replenishment charging supported. Works well when stored for long periods (ensure that the battery is stored in a fully charged state).
· T-type nozzle for those hard-to-reach places.
· Maintains close contact with floor surfaces for easy cleaning under sofas and shelves.
· Diagonally cut suction head.
· Shape ensures that the pipe will not become dislodged and makes cleaning easy even with no nozzle attached.
· With dust stopper.
· Prevents spillage of dust.
· Lightweight and practical design.
· Power that does not disappoint.
· Includes hook for more convenient storage.

Specifications of CL100DW

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Power(V)
    Rechargeable (Li-ion Battery 10.8 VDC - 1.3 Ah)
  • Suction Work Efficiency(W)
    14
  • Dust Collection Capacity(L)
    0.6
  • Detailing Type
    Includes Body, Battery, Charger
  • Continuous Use Time
    Continuous Usage Time 12 Minutes
  • Weight
    880g
  • Accessories
    Nozzle for Filter, Prefilter, Nozzle, Straight Pipe, and Sash (for gaps)

Please check the type/dimensions/specifications of the part CL100DW in the 10.8 V Rechargeable Cleaner CL100DW/CL100DZ series.

Product Specifications

Features

●It has powerful suction strength because it is equipped with a high power motor for professional rechargeable tools.
●Since it adhere to the floor surface and will not float, the bottom of rack can also be cleaned easily.
●You can discard garbage just by twisting and removing the capsule part.

Specification

●Dust Collection Capacity(L):0.6
●Max Vacuum Pressure(kPa):1.8
●Max Air Volume(m3/min):1.2
●Noise Level(dB):71
●W x D x H(mm):103 x 454 x 150
●Battery pack and charger sold separately
●Power Supply: Lithium Ion Battery(DC10.8V)
●Suction power: 14W
●Charging Time: Approx. 50 minutes
●Capsule type

Accessories

●Filter, prefilter, nozzle, straight pipe, gap nozzle

Products like this...

Part Number
CL100DZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetailing Type

1,435,385 IDR

1 Piece(s) 10 Day(s) or more Main Unit Only-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)