(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill YRD-8N

Drill YRD-8N

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Noise-canceling type with 2-stage throttle.
· Can be used widely for sash machining, prefabricated buildings, automobiles, railroad cars, aircraft, electric apparatus assembly, etc., and for any other drilling work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

YRD-8N

Features

●Taper chuck adopts outstanding core fluctuation precision.
●Compact and lightweight to reduce workers' fatigue.

Usage

●For assembling of sash processing, prefabricated construction, automobiles, airplanes, weak electricity.

Specification

●Chuck Capacity(mm):10.0
●Drilling Capacity(mm):8
●No Load Speed(min-1):1850
●Air Consumption(m3/min):0.55
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):183
●Working Air Pressure: 0.6MPa

Accessories

●Chuck Handle
●Touch Joint
Part Number
YRD-8N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,224,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Air Drills Chuck Capacity(mm) 10 Drilling Capacity(mm) 8
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 1850 Body Shape Pistol Type
Punching Capacity Drill Diameter x Thickness(mm) 8×8 Weight(g) 1370 Accessories Touch Joint (1), Chuck Handle (1)
Total Length(mm) 183 Exhaust Direction Rear

Please check the type/dimensions/specifications of the part YRD-8N in the Drill YRD-8N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)