(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Sander SV12SG

Mini Sander SV12SG

Click this image to zoom it.

Move the mouse over the image to zoom

Sander (electric) with an easy-to-grasp large soft grip.
[Features]
· Large soft grip used.
· Dust bag is used.
· Uses pad hole collection method.
· Lightweight, compact, and high power at 200 W.
[Applications]
· Ideal for woodwork product surface finishing.
· Useful for undercoating finishing of woodwork and sheet metal coated products.

PDF

Part Number

Configured Part Number is shown.

SV12SG

 
Part Number
SV12SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,136,923 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-1) 14000 Power(V) AC100
Paper Dimensions (Horizontal)(mm) 140 Paper Dimensions (Vertical)(mm) 114 Pad Dimensions (Vertical)(mm) 110
Current / Rated Current(A) 2.1 Cord Length(m) 2.5 Power Consumption(W) 200
Insulation Function Not Included Pad Dimensions (Horizontal)(mm) 100 Weight(g) 1100
Accessories Sandpaper (AA100), Dust Bag

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)