(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Unilon Black Bevel 100xM10【5 Pieces Per Package】

Unilon Black Bevel 100xM10

Click this image to zoom it.

Move the mouse over the image to zoom

Does not overcut or allow scattering like a wire brush, allowing even beginners to work with confidence.

[Features]
· Bevel type that can also be used easily on corners.
· Since the extra thick Unilon woven fabric is coated with abrasive grain, there is no scattering as with wire brushes, and work can be conducted safely.
· It produces a beautiful finished surface without scraping too much, and is easy for beginners to use too.
· Extremely easy-to-use bevel type that can easily be installed to grinders without tools and used to the very end

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M10BVH

Part Number
M10BVH
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,516,167 IDR

5 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel / Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) M10 abrasive grain Not applicable Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 12000 Disc mounting part M10 is screw type with 1.5 pitch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)