(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Catching Sheet

Oil Catching Sheet

Standard Unit Price:
72,770 IDR
Days to Ship :
12 Day(s)

[Features]
· Natural fiber high performance oil absorption sheet.
· This product is made from natural fiber material, so it can be incinerated without generating toxic gas.
· Can be used for oil mixed in with water and does not absorb any water.
· Absorbs oil mixed in water.
· For mineral oils as well as animal and vegetable oils, this product is capable of absorbing more than 30 times its own weight.

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Color
    White
  • Appearance
    White cotton-like material
  • Amount Of Content
    1 Bag (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
12 Day(s)
72,770 IDR

Minimum order quantity is 10.

Part Number : DA01
Days to Ship 12 Day(s)
Standard Unit Price 72,770 IDR
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Color
    White
  • Appearance
    White cotton-like material

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)