(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strong Disc Grinder G7A (Part Numbers)

Strong Disc Grinder G7A

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Safety throttle device: Yokota's grinder has a built-in safety throttle device for safe work

Part Number

Configured Part Number is shown.

G7A

Part Number
G7A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,886,154 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) 180 Number of No-load Revolutions(rpm) 7500 Air Consumption(m³/min) 1.1
Operating Air Pressure(Mpa) 0.6 Applicable Grindstone Size (Thickness)(mm) 6 Applicable Grindstone Size (Inner Diameter)(mm) 22
Exhaust Direction Side Total Length(mm) Main Body Body shape Angle Type
Weight(g) 3400 Accessories Wrench (1), Touch Joint (1), Hex Wrench (2), Outer Flange (1), Flange Stop Screw (1), Spring Washer (1). Wheel Cover (1)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)