(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainbow L Type Wrench (9 pc. Set) No.8809BP

Rainbow L Type Wrench (9 pc. Set) No.8809BP

Standard Unit Price:
444,586 IDR
Days to Ship :
8 Day(s)

Set of 9 color-coded L-shaped Allen wrenches.
[Features]
· Easy to find in the tool box. Sizes are color coded.
· Long type that allows users to easily exert force.
· Short shaft convenient for clearance.
· Comes with a holder that is convenient for carrying and storing the product.
· An openable holder that allows a wrench to be easily retrieved.
[Applications]
· Various metal molds, machine tools, robots, automatic machines, automobile and motorcycle servicing.
· Assembly and maintenance of furniture, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
444,586 IDR

Part Number : 8809BP
Days to Ship 8 Day(s)
Standard Unit Price 444,586 IDR

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    77 ~ 200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    7.5 ~ 39
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Weight(g)
    329

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)