(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electromagnetic Contact SRC Series (Part Numbers)

Part Number

Configured Part Number is shown.

SRC50-2U/X AC220V 3A3B

Part Number
SRC50-2U/X AC220V 3A3B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

398,800 IDR

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Motor capacity 400 to 440-VAC class(kW/A) 2 Motor Capacity VAC 200–220 Class(kW/A) 2 Coil rated voltage(V) AC220
Auxiliary Contact 3a3b Dimension length(mm) 67.5 Dimension width(mm) 37.5
Dimension thickness(mm) 94.5

Please check the type/dimensions/specifications of the part SRC50-2U/X AC220V 3A3B in the Electromagnetic Contact SRC Series series.

Tech Support