(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New SH / NEO SH Series, Electromagnetic Contact

Part Number

Configured Part Number is shown.

SH-4 AC220V 2A2B

Part Number
SH-4 AC220V 2A2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

364,500 IDR

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Coil rated voltage(V) AC220 Auxiliary Contact 2a2b Representative Standard UL / CUL / TUV / CCC / CSA
Dimension length(mm) 81 Dimension width(mm) 43 Dimension thickness(mm) 108

Please check the type/dimensions/specifications of the part SH-4 AC220V 2A2B in the New SH / NEO SH Series, Electromagnetic Contact series.

Tech Support