(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molded Case Circuit Breakers (MCCB) NF-SEW Series

Part Number

Configured Part Number is shown.

Part Number
NF1000-SEW 3P 1000A
NF1000-SEW 4P 1000A
NF1250-SEW 3P 1250A
NF1250-SEW 4P 1250A
NF800-SEW 4P 400-800A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

30,814,170 IDR

1 Piece(s) 5 Day(s) 125853500-1000406210190

42,816,000 IDR

1 Piece(s) Quote 125854500-1000406280190

37,285,670 IDR

1 Piece(s) 5 Day(s) 125853600-1250406210190

48,297,330 IDR

1 Piece(s) Quote 125854600-1250406280190

21,745,000 IDR

1 Piece(s) Quote 85504400-800275210155

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Connection Method Surface type

Tech Support