(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molded Case Circuit Breakers (MCCB) NF-CEW Series

Part Number

Configured Part Number is shown.

NF800-CEW 3P 800A

Part Number
NF800-CEW 3P 800A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,769,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 50 Rated block capacity AC 400 V(kA) 36 Number of Poles 3
Rated Current(A) 400-800 Representative Standard CE / CCC Dimension height(mm) 275
Dimension width(mm) 210 Dimension depth(mm) 155

Please check the type/dimensions/specifications of the part NF800-CEW 3P 800A in the Molded Case Circuit Breakers (MCCB) NF-CEW Series series.

Tech Support