(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Security Wire (cylinder lock type), Long Cord Type

Part Number

Configured Part Number is shown.

ESL-30

Part Number
ESL-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,347,143 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Compatible Slot Size(mm) 3.0 x 7.0 Wire dimension (Thickness x Length)(mm) 5.0 x 2000 Trusco code 539-2900
Weight(g) 138

Please check the type/dimensions/specifications of the part ESL-30 in the Security Wire (cylinder lock type), Long Cord Type series.

Tech Support