(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Security Wire (cylinder lock type), Curl Cord Type

Part Number

Configured Part Number is shown.

ESL-50C

Part Number
ESL-50C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,321,857 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Compatible Slot Size(mm) 3 to 3.8 x 6.5 to 8 Wire dimension (Thickness x Length)(mm) 4.2 x 300 to 2000 Trusco code 539-2969
Weight(g) 116

Please check the type/dimensions/specifications of the part ESL-50C in the Security Wire (cylinder lock type), Curl Cord Type series.

Tech Support