(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LAN Port Guard

Part Number

Configured Part Number is shown.

ESL-LAN1

Part Number
ESL-LAN1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

430,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color White Dimensions (W x D x H)(mm) 12x35x14 Vertical(mm) 12
Trusco code 539-3078 Weight(g) 20

Please check the type/dimensions/specifications of the part ESL-LAN1 in the LAN Port Guard series.

Tech Support