(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Name Tag【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
FD-20-100P
FM-20-100P
FM-25-100P
FM-30-100P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize Trusco code Weight
(g)

345,231 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 20 x 30 mm333-991258

285,231 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 20 mm333-992135

328,923 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 25 mm333-993950

382,462 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 30 mm333-994775

Loading...

  1. 1

Basic Information

Material Display: Hard Fiber, Cotton thread: Octopus thread (approx. 11 cm)

Tech Support