(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

USB Hab for Desktop Stand

Part Number

Configured Part Number is shown.

A7337-0

Part Number
A7337-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,336,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 98 Depth(mm) 53 Height(mm) 32
Compatible body A7330, A7331, A7332, A7333, A7334, A7335, A7336 Material ABS resin Trusco code 114-1534
Weight(g) 75

Please check the type/dimensions/specifications of the part A7337-0 in the USB Hab for Desktop Stand series.

Tech Support