(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laminated Information Indication Lamp, Direct Mounting Type

Part Number

Configured Part Number is shown.

Part Number
LA6-3DTNWB-RYG 55162
LA6-5DTNWB-RYGBC 55162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Steps Height
(mm)
Power consumption
(W)
Trusco code Weight
(g)

7,712,308 IDR

1 Piece(s) 12 Day(s) 32645.5496-4683480

8,193,846 IDR

1 Piece(s) 12 Day(s) 53308.5496-4705590

Loading...

  1. 1

Basic Information

Thickness Ø60 Rated Voltage(V) DC24V Protective Structure IP54
Globe color Clear Width(mm) 60 Depth(mm) 60
Rated current(mA) 70 Material Body: ABS Resin, Outer lens: Polycarbonate(PC)

Tech Support