(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lamp Replacement Type Ultra High Luminance LED Indication Lamp φ16

Part Number

Configured Part Number is shown.

Part Number
DO8-16HMJ-AC200V-G/G
DO8-16HMJ-AC200V-R/R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco code

357,077 IDR

1 Piece(s) Quote Green788-5857

357,077 IDR

1 Piece(s) 12 Day(s) Red788-5865

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC200V Size(φ) 16 Rated current(mA)(mA) 2.5 to 5.0
Panel cut φ16 Connection method M2.6 x Sems screw Material Flange: Brass, Chrome plated, Main Body: PBT resin(black), Lens: Polycarbonate resin, Terminal fitting: Brass Nickel plating
Weight(g) 22

Tech Support