(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Logger

Part Number

Configured Part Number is shown.

LR5051SYORUI3TENTUKI

 
Part Number
LR5051SYORUI3TENTUKI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,502,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Measurement Item AC current 2ch Width(mm) 79 Depth(mm) 37
Height(mm) 70 Leakage Current(mA) 500 Trusco Code 117-5335
Power Supply (details) AAA Alkaline battery x 2(included) Compatible Standard EN61010(safety), EN61326(EMC) Recording Method One-time record(memory full to stop recording), Endless recording(memory full to overwrite old data)
Recording Mode Instantaneous value recording(records the instantaneous value at each recording interval), statistical recording(measures at 1-second intervals and records the instantaneous value / maximum / minimum / average value at each recording interval) Recording Interval 1/2/5/10/12/20/30 seconds, 1/2/5/10/15/20/30/60 minutes Recording Capacity Instantaneous recording(60,000 data / 1ch), Statistical recording(15,000 data / 1ch)
Display Contents Measured value, recording interval, date, time, alarm, remaining battery level, number of recorded data, maximum value, minimum value Function Data backup(back up the previously recorded data) Calibration Documents
Weight(g) 165

Please check the type/dimensions/specifications of the part LR5051SYORUI3TENTUKI in the Clamp Logger series.

Tech Support