(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Insulation Resistance Tester (1 range)

Part Number

Configured Part Number is shown.

PDM509S

Part Number
PDM509S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,243,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Dimension (Width x Depth x Height)(mm) 99 x 43 x 144 AC Voltage(V) 600 Rated Measured Voltage(V / MΩ) 500/100
Minimum display(MΩ) 0.05 Power Supply (Details) 6LF22 / 6LR61(9V) Alkaline battery included Other Feature Built-in battery capacity can be measured
Safety Standard IEC61010.CAT.Ⅲ 600V Trusco code 829-1284 Weight(g) 310

Please check the type/dimensions/specifications of the part PDM509S in the Analog Insulation Resistance Tester (1 range) series.

Tech Support