(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Insulation Resistance Tester (3 ranges)

Part Number

Configured Part Number is shown.

KEW3432

Part Number
KEW3432
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,146,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Rated Measured Voltage(V / MΩ) 125/500, 250/200, 500/200 Minimum Display(MΩ) 0.05 AC Voltage(V) 600
Width x Depth x Height(mm) 156 x 46 x 97 Power Supply AA dry cell battery(R6P) x 4(included) Trusco Code 479-6519
Weight(g) 430

Please check the type/dimensions/specifications of the part KEW3432 in the Analog Insulation Resistance Tester (3 ranges) series.

Tech Support