(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Resistance Tester IR4053 (5 ranges)

Part Number

Configured Part Number is shown.

IR4053-10SYORUI3TENTUKI

Part Number
IR4053-10SYORUI3TENTUKI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,291,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Minimum Display(MΩ) 0.001 W x D x H(mm) 159 x 53 x 177 AC Voltage(V) 420V range 420.0V / 600V range 750V(accuracy is not guaranteed in the range over 600V)
Power Supply AA dry cell battery(LR6) x 4(included) Rated Measuring Voltage(V/MΩ) 50/100, 125/250, 250/500, 500/2000, 1000/4000 Measurement Range(V) 50/125/250/500/1000
PVΩ Measurement(V) 500/1000 Trusco Code 117-3836 Functions Backlight, Drop proof, AC / DC automatic discrimination, comparator, fuse disconnection detection, live wire warning, discharge function, Auto Power Save(APS)
Compatible Standard JIS C 1302 certified, EN61010(safety), EN61326(EMC), EN61557(insulation resistance meter) Calibration Documents Measuring Function Low resistance, AC voltage, DC voltage, Continuity
Weight(g) 810

Please check the type/dimensions/specifications of the part IR4053-10SYORUI3TENTUKI in the Insulation Resistance Tester IR4053 (5 ranges) series.

Tech Support